For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAN VA - Screw-on fitting, straight
Bill of material
XGAN NW 16 HS VA
DES
Identifier
XGAN NW 16 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
20 mm
G1
Thread G1
NPT 3/4" -14
G2
Thread G2
M 30 x 2
I
Length I
23.1 mm
L1
Length L1
46.0 mm
L2
Length L2
35.5 mm
SW
Width across flats SW
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.